IESNA:LM-63-2002
[TEST]P1379987
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-750-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 70CRI 5000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (52) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8568.7
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
1277.9 1337.2 1419.5 1427.2 1434.8 1417.6 1358.3 1277.9 1270.3 1335.3 1425.2 1553.4 1731.3 1932.2 2148.4 2343.5 2510.0 2663.0 
2850.5 3034.2 3206.3 3254.2 3097.3 2823.7 2217.3 1188.0 746.1 545.2 405.6 296.5 208.5 156.9 114.8 61.2 19.1 3.8 0.0 
1277.9 1358.3 1419.5 1442.5 1448.2 1432.9 1371.7 1285.6 1277.9 1343.0 1440.6 1551.5 1740.9 1928.4 2144.6 2360.7 2540.6 2684.1 
2873.5 3057.1 3227.4 3280.9 3143.2 2831.4 2177.1 1191.9 774.8 552.9 409.4 298.4 212.4 158.8 120.5 68.9 19.1 3.8 0.0 
1277.9 1358.3 1423.3 1452.0 1448.2 1438.6 1394.6 1323.9 1289.4 1343.0 1423.3 1536.2 1706.5 1886.3 2131.2 2400.9 2578.8 2680.2 
2863.9 3051.4 3238.9 3359.4 3311.6 3028.4 2496.6 1455.9 924.0 679.1 499.3 346.3 246.8 181.7 132.0 88.0 21.0 3.8 0.0 
1277.9 1348.7 1413.8 1452.0 1463.5 1469.3 1440.6 1383.2 1333.4 1348.7 1409.9 1496.0 1622.3 1806.0 1993.4 2179.0 2378.0 2557.8 
2747.2 2944.2 3171.9 3384.2 3437.8 3284.8 2930.8 1995.3 1163.2 853.2 642.8 472.5 327.1 231.5 145.4 88.0 26.8 3.8 0.0 
1277.9 1344.9 1419.5 1463.5 1488.4 1503.7 1501.8 1467.3 1431.0 1409.9 1431.0 1490.3 1584.0 1712.2 1871.0 2048.9 2215.4 2418.1 
2607.5 2810.3 3055.2 3332.6 3590.9 3648.3 3441.6 2850.5 1725.6 989.1 721.2 568.2 382.6 260.2 174.1 101.4 40.2 5.7 0.0 
1277.9 1343.0 1411.9 1465.4 1507.5 1540.0 1557.3 1561.1 1547.7 1536.2 1543.9 1566.8 1618.5 1702.6 1819.3 1972.4 2150.3 2345.4 
2542.5 2756.8 2997.8 3263.7 3598.5 3973.5 4122.7 3977.3 3160.4 1853.8 868.5 516.5 359.7 235.3 151.1 89.9 40.2 7.7 0.0 
1277.9 1329.6 1392.7 1455.9 1513.3 1566.8 1608.9 1651.0 1677.8 1704.6 1719.9 1762.0 1819.3 1872.9 1959.0 2070.0 2217.3 2402.8 
2645.8 2898.3 3145.1 3370.9 3606.2 4011.7 4658.4 5213.2 5247.6 4224.1 2691.7 1264.5 482.1 271.7 153.0 80.3 40.2 11.5 
0.0 
1277.9 1314.3 1373.6 1434.8 1505.6 1570.6 1637.6 1706.5 1784.9 1869.1 1964.7 2039.3 2100.6 2165.6 2240.2 2364.6 2567.4 
2777.8 3024.6 3315.4 3588.9 3851.0 4105.5 4402.0 4861.2 5546.0 6456.7 6468.1 5597.7 4032.8 2521.4 1178.5 331.0 
147.3 49.7 15.3 0.0 
1277.9 1308.6 1350.6 1406.1 1459.7 1541.9 1605.1 1698.8 1806.0 1916.9 2058.5 2194.3 2337.8 2502.3 2693.6 2938.5 3200.6 
3539.2 3860.6 4170.5 4470.9 4729.1 4954.9 5174.9 5448.5 5848.3 6481.5 6938.8 6701.5 5819.6 4178.2 1492.2 359.7 
155.0 51.7 17.2 0.0 
1277.9 1299.0 1333.4 1379.3 1440.6 1507.5 1580.2 1666.3 1756.2 1874.8 2006.8 2140.7 2293.8 2446.8 2647.7 2871.5 3160.4 
3510.5 3864.4 4222.2 4587.6 4903.2 5188.3 5465.7 5800.5 6234.7 6866.1 7309.9 6885.2 6146.7 4141.8 1346.8 315.7 
145.4 51.7 19.1 0.0 
1277.9 1293.2 1325.8 1365.9 1413.8 1467.3 1524.7 1601.3 1675.9 1771.5 1878.7 1989.6 2094.8 2226.8 2381.8 2569.3 2795.0 3072.4 
3334.5 3619.6 3891.2 4153.3 4392.4 4629.7 4914.7 5337.5 5867.4 6093.2 5528.8 4974.0 3474.2 1096.2 283.1 126.3 
44.0 19.1 0.0 
1277.9 1289.4 1314.3 1339.2 1381.2 1413.8 1459.7 1513.3 1580.2 1645.3 1712.2 1784.9 1861.4 1924.6 2020.2 2114.0 2259.4 2418.1 
2599.9 2789.3 2938.5 3116.4 3303.9 3491.4 3778.3 4149.5 4677.5 4778.9 4159.0 3692.3 2661.1 987.2 237.2 103.3 
38.3 17.2 0.0 
1277.9 1276.0 1293.2 1310.5 1335.3 1364.0 1385.1 1409.9 1431.0 1450.1 1469.3 1471.2 1452.0 1423.3 1383.2 1348.7 1327.7 1325.8 1352.6 
1417.6 1507.5 1597.4 1691.2 1809.8 1980.0 2263.2 2532.9 2263.2 1616.6 1388.9 1040.7 434.3 153.0 74.6 32.5 17.2 0.0 
1277.9 1262.6 1251.2 1247.3 1241.6 1226.3 1195.7 1149.8 1098.1 1031.2 969.9 908.7 859.0 822.6 786.3 771.0 751.8 744.2 744.2 
748.0 759.5 751.8 721.2 669.6 595.0 497.4 407.5 338.6 285.0 239.1 193.2 143.5 105.2 68.9 32.5 13.4 0.0 
1277.9 1239.7 1211.0 1176.5 1140.2 1094.3 1040.7 991.0 943.2 908.7 881.9 860.9 841.8 818.8 803.5 784.4 771.0 757.6 738.5 
711.7 677.2 635.1 577.8 528.0 476.4 428.5 382.6 334.8 288.9 246.8 202.8 153.0 103.3 68.9 34.4 11.5 0.0 
1277.9 1228.2 1174.6 1124.9 1067.5 1023.5 989.1 960.4 941.2 920.2 904.9 887.7 868.5 847.5 828.4 807.3 790.1 771.0 746.1 
709.8 669.6 625.6 585.4 556.7 528.0 487.8 436.2 378.8 331.0 277.4 223.8 168.4 118.6 72.7 34.4 9.6 0.0 
1277.9 1211.0 1142.1 1084.7 1033.1 1004.4 989.1 977.6 977.6 966.1 950.8 927.8 901.1 876.2 841.8 818.8 792.0 767.1 734.6 
705.9 683.0 660.0 631.3 614.1 577.8 533.8 480.2 428.5 375.0 317.6 246.8 200.9 151.1 99.5 45.9 9.6 0.0 
1277.9 1195.7 1117.2 1050.3 1017.8 1006.3 1008.2 1017.8 1012.0 998.6 977.6 943.2 912.5 876.2 845.6 807.3 771.0 736.5 717.4 
698.3 669.6 646.6 627.5 598.8 552.9 531.8 503.1 472.5 422.8 346.3 300.4 243.0 193.2 128.2 68.9 11.5 0.0 
1277.9 1188.0 1098.1 1038.8 1013.9 1015.8 1029.2 1038.8 1042.6 1031.2 991.0 947.0 901.1 855.1 815.0 776.7 748.0 736.5 713.6 
684.9 646.6 614.1 591.1 554.8 539.5 516.5 489.8 463.0 399.8 353.9 313.7 271.7 214.3 151.1 80.3 7.7 0.0 
1277.9 1182.3 1086.6 1035.0 1015.8 1031.2 1044.5 1065.6 1063.7 1040.7 992.9 939.3 874.3 815.0 771.0 748.0 751.8 742.3 700.2 
644.7 600.7 579.7 549.1 526.1 508.9 489.8 463.0 420.9 365.4 329.1 290.8 254.4 197.0 147.3 72.7 5.7 0.0 
1277.9 1180.4 1077.1 1025.4 1017.8 1029.2 1054.1 1071.3 1069.4 1046.5 989.1 912.5 836.0 776.7 734.6 717.4 734.6 709.8 652.4 
604.5 562.4 556.7 518.4 505.1 491.7 470.6 441.9 394.1 350.1 315.7 277.4 264.0 187.5 122.4 63.1 3.8 0.0 
1277.9 1180.4 1077.1 1019.7 1017.8 1025.4 1048.4 1067.5 1073.2 1048.4 989.1 904.9 832.2 774.8 730.8 717.4 732.7 702.1 650.4 
598.8 556.7 551.0 514.6 501.2 482.1 464.9 440.0 390.3 348.2 309.9 267.8 237.2 162.6 116.7 61.2 3.8 0.0 
